IESNA:LM-63-2002
[TEST]P1055706
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2611
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1488.9 1476.6 1470 1459.9 1444.3 1423.2 1399.8 1373.1 1341.9 1308.5
1271.7 1231.7 1188.2 1143.7 1096.9 1049 1000 947.7 895.3 843
788.4 735 682.6 628.1 570.2 517.8 462.1 405.4 348.6 292.9
236.1 184.9 135.9 89.1 47.9 16.7 0
1488.9 1495.6 1487.8 1473.3 1448.8 1415.4 1379.8 1339.7 1295.1 1248.4
1194.9 1141.4 1085.8 1026.7 966.6 905.4 843 780.6 718.3 654.8
593.6 533.4 474.4 416.5 360.8 308.5 256.1 212.7 179.3 148.1
118 91.3 67.9 46.8 29 12.2 0
1488.9 1481.1 1466.6 1434.3 1395.4 1348.6 1296.2 1235 1170.4 1100.2
1027.9 954.4 878.6 806.3 735 665.9 600.2 536.8 477.7 422.1
369.7 326.3 294 261.7 231.6 204.9 179.3 155.9 133.6 112.5
93.5 74.6 57.9 41.2 26.7 12.2 0
1488.9 1482.2 1453.3 1413.2 1361.9 1299.6 1232.8 1157 1071.3 983.3
899.8 817.4 737.2 662.6 594.7 530.1 469.9 413.1 368.6 337.4
308.5 280.6 250.6 227.2 202.7 181.5 160.4 140.3 121.4 104.7
86.9 70.2 54.6 39 24.5 11.1 0
1488.9 1486.7 1463.3 1416.5 1357.5 1291.8 1216.1 1131.4 1040.1 951
863 776.2 697.1 623.6 556.8 494.4 437.6 388.6 356.4 326.3
297.3 272.8 245 220.5 199.3 178.2 158.1 139.2 120.3 102.5
85.7 69 53.5 39 25.6 12.2 0
